main.c contains a simple program to demonstrate the
demodulator operation. The application uses three Timers available in the AVR for
PWM generation, free running timer and pulsewidth capture. This implementation takes
care of considerations mentioned in Application Constraints. The application flow is as follows:
Initialize the free running
timer, Timer 0 as heart beat timer. This is used for generating interrupt
approximately, every 1 second to change the duty cycle of PWM waveform
generated. In a realtime application where only pulse width capture is
needed, this may not be necessary. The Output Compare Register is
incremented such that the PWM duty cycle steps through the entire [0:256)
range.
Initialize the ICP module of
Timer 1 to capture the pulse width. This is also configured to generate a
compare interrupt when there is no edge detected for a duration more than
the expected pulse period.
Initialize the PWM module of
Timer 2 to generate and pulse train with constant period and varying duty
cycle. In a realtime application where only pulse width capture is needed,
this may not be necessary.
Enable global interrputs and
enter sleep mode.
Periodically get the sampled
values and calculate the duty cycle.
Depending upon the sample
values, set the LEDs.
Following flowchart explains the logical flow of
main.c file.Figure 4-1. Flowchart for
main()
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.