1.1.3 Hold Output State
(Ask a Question)When JA_HOLD is set to "1", JAPLL maintains its last value of INT and FRAC until HOLD is set to "0". This feature allows the Transmit PLL to generate a stable frequency in the event of a link loss or excessive drift between the transmit and receive clocks.