2.2.3 CoreAPB3

CoreAPB3 is a bus component that provides an AMBA AHB fabric for interconnection between an APB initiator and up to 16 APB targets. CoreAPB3 supports a single APB3 initiator. In this design, CoreAPB3 is used to connect the CoreABC APB initiator interface to the Core10GMAC APB target interface.