2.2.2 CoreABC

CoreABC is a configurable, low-gate count controller intended for Advanced Microcontroller Bus Architecture Advanced Peripheral Bus (AMBA APB) based designs. The CoreABC processor is used in this design because this demo design requires only a few registers to configure and no dynamic changes are required in the configuration. Depending on the application requirements, RISC-V, Cortex- M1, or any other soft processor is used for configuring the registers.