3.2.1 Results

According to G.8262, short term phase transient response for option 1 the initial phase error must not exceed 120 ns within a duration of 16 ms from the event of link loss. The maximum phase error must not exceed 1000 ns at the end of 15 seconds window.

The following TIE and MTIE graphs are captured for the preceding validation steps:

Figure 3-10. TIE Analysis
Figure 3-11. MTIE Analysis