Extended Temperature
Range (Grade 1 and Grade 3 as defined in AEC-Q100):
Grade 1
Temperature Range: -40°C to +125°C
Grade 3
Temperature Range:
-40°C to +85°C
5 MHz Clock Rate (5V)
64‑Byte Page Mode
Block Write Protection:
Protect 1/4, 1/2 or entire array
Write-Protect
(WP) Pin and Write Disable
Instructions for Both Hardware and Software Data Protection
Self-Timed Write Cycle
within 5 ms Maximum
Automotive AEC-Q100
Qualified
High Reliability:
Endurance: 1,000,000 write cycles
Data retention: 100 years
RoHS Compliant
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.