11 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples:
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Automotive Grade |
|---|---|---|---|---|---|
| AT25128B-SSPDGV-T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT25256B-SSPDGV-T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT25128B-SS9MGV-T | SOIC | SN | SS | Tape and Reel | Grade 3 |
| AT25256B-SS9MGV-T | SOIC | SN | SS | Tape and Reel | Grade 3 |
| AT25128B-XPDGV-T | TSSOP | ST | X | Tape and Reel | Grade 1 |
| AT25256B-XPDGV-T | TSSOP | ST | X | Tape and Reel | Grade 1 |
| AT25128B-MAPDGV-T | UDFN | Q4B | MA | Tape and Reel | Grade 1 |
| AT25256B-MAPDGV-T | UDFN | Q4B | MA | Tape and Reel | Grade 1 |
| AT25128B-MAPDGV-E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | Grade 1 |
| AT25128B-MA9MGV-T | UDFN | Q4B | MA | Tape and Reel | Grade 3 |
| AT25256B-MA9MGV-E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | Grade 3 |
| AT25256B-MA9MGV-T | UDFN | Q4B | MA | Tape and Reel | Grade 3 |