33.9 External Reset Characteristics

Table 33-11. External Reset Characteristics
ModeDescriptionConditionMin.Typ.Max.Unit
VVIH_RSTInput Voltage for RESET0.7 × VDD-VDD + 0.2V
VVIL_RSTInput Low Voltage for RESET-0.2-0.3 × VDD
tMIN_RSTMinimum pulse width on RESET pin--2.5(1)µs
Rp_RSTRESET pull-up resistorVReset = 0V203550
Note:
  1. These parameters are for design guidance only and are not production tested.