7.8.2.3 Oscillator Configuration
Name: | OSCCFG |
Offset: | 0x02 |
Reset: | 0x7E |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSCLOCK | FREQSEL[1:0] | ||||||||
Access | R | R | R | ||||||
Reset | 0 | 1 | 0 |
Bit 7 – OSCLOCK Oscillator Lock
Value | Description |
---|---|
0 | Calibration registers of the 20 MHz oscillator are accessible |
1 | Calibration registers of the 20 MHz oscillator are locked |
Bits 1:0 – FREQSEL[1:0] Frequency Select
Value | Description |
---|---|
0x0 | Reserved |
0x1 | Run at 16 MHz |
0x2 | Run at 20 MHz |
0x3 | Reserved |