7.8.2.7 Boot End
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Name: | BOOTEND |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BOOTEND[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – BOOTEND[7:0] Boot Section End
This bit field controls the size of the boot section in blocks of 256 bytes. A value of 0x00
defines the entire Flash as Boot Code section.
For more details, refer to the Nonvolatile Memory Controller section.