7.8.2.6 Application Code End
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Name: | APPEND |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
APPEND[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – APPEND[7:0] Application Code Section End
This bit field controls the combined size of the Boot Code section
and Application Code section in blocks of 256 bytes. For more details,
refer to the Nonvolatile Memory Controller section.
Note: If FUSE.BOOTEND is
0x00
, the entire Flash is the Boot Code
section.