37.5.13 I2CxBTOC
| Name: | I2CxBTOC |
| Offset: | 0x029F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTOC[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – BTOC[3:0] Bus Time-Out Clock Source Selection
| BTOC | Selection |
|---|---|
1111 - 1001 | Reserved |
1000 | SOSC |
0111 | MFINTOSC (32 kHz) |
0110 | LFINTOSC |
0101 | TU16B_out |
0100 | TU16A_out |
0011 | TMR6_postscaled |
0010 | TMR4_postscaled |
0001 | TMR2_postscaled |
0000 | Reserved |