37.5.5 I2CxSTAT1
Note: 
                
- This bit, when set, will cause a NACK to be issued.
- Used as a trigger source for DMA operations.
- This bit is special function;
                        it can only be set by user software and always reads
                        ‘0’.
| Name: | I2CxSTAT1 | 
| Offset: | 0x0299 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXWE | TXBE | RXRE | CLRBF | RXBF | |||||
| Access | R/W/HS | R | R/W/HS | R/S | R | ||||
| Reset | 0 | 1 | 0 | 0 | 0 | 
Bit 7 – TXWE Transmit Write Error Status(1)
| Value | Description | 
|---|---|
| 1 | A new byte of data was written into I2CxTXB when it was full (must be cleared by software) | 
| 0 | No transmit write error occurred | 
Bit 5 – TXBE Transmit Buffer Empty Status(2)
| Value | Description | 
|---|---|
| 1 | I2CxTXB is empty (cleared by writing to the I2CxTXB register) | 
| 0 | I2CxTXB is full | 
Bit 3 – RXRE Receive Read Error Status(1)
| Value | Description | 
|---|---|
| 1 | A byte of data was read from I2CxRXB when it was empty (must be cleared by software) | 
| 0 | No receive overflow occurred | 
Bit 2 – CLRBF Clear Buffer(3)
| Value | Description | 
|---|---|
| 1 | Setting
                        this bit clears/empties the receive and transmit buffers, causing a Reset of
                        RXBF and TXBE Setting this bit clears the I2CxRXIF and I2CxTXIF interrupt flags | 
Bit 0 – RXBF Receive Buffer Full Status(2)
| Value | Description | 
|---|---|
| 1 | I2CxRXB is full (cleared by reading the I2CxRXB register) | 
| 0 | I2CxRXB is empty |