37.5.20 I2CxTXB
I2C Transmit Buffer Register(1)
Note: This register
is write-only. Reading this register will return a value of
0x00.| Name: | I2CxTXB |
| Offset: | 0x028B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXB[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | x | x | x | x | x | x | x | x | |