38.5.15 Resetting Transmit Queue
The Transmit Queue can be reset by:
- Setting FRESET (CxTXQCON[10]) or
- Placing the module in
Configuration mode (OPMOD[2:0] =
100).
Resetting the TXQ will reset the head and tail pointers and the CxTXQSTA register. The settings in the CxTXQCON register will not change.
Before resetting the TXQ using FRESET, ensure no transmissions are pending.