38.11 Interrupts
Interrupts can be classified into multiple layers. Lower layer interrupts
propagate to higher layers by multiplexing them into single interrupts. Figure 38-46 illustrates the layers of interrupts.
- FIFO Individual Interrupts
- FIFO Combined Interrupts
- Main Interrupts
These interrupts are then funneled into three separate module interrupts:
- Receive Interrupt
- Transmit Interrupt
- Information Interrupt
All module interrupts are persistent, meaning the condition that caused the interrupt must be cleared within the module for the interrupt request to be removed.