28.4.8 Run Status Flag
In all modes of operation, the RUN status bit in the TUxyCON1 register is set whenever the counter/timer is
Active (after a Start event, but before a Stop condition). The RUN bit will remain set
through a Reset condition(1). Note that the RUN status bit is
synchronous to the counter/timer clock and updates may be delayed. Refer to the Synchronous vs.
Asynchronous Operation section for details about clock synchronization.
Important:
- The RUN bit is held at zero
if a Start has occurred (the counter is “running”), but ERS is holding the
counter at the value zero when RESET =
‘b01(level-triggered). - The RUN status bit lags the internal Run/Stop state by two to three instruction cycles. If Start and Stop occur rapidly in succession, the RUN bit may not be set at all.