38.7.2.4 12-Bit Standard ID
Setting SID11EN (CxTDC[8]) allows the use of RRS as bit 12 of the SIDx (LSB). 12-bit SID mode is only available for CAN FD base frames. The filter is extended by SID11 and MSID11. Data bytes can also be filtered in this mode.
| DNCNT[4:0] | Received Message Data Bits to Be Compared Byte [bits] | EIDx Bits Used for Acceptance Filter |
|---|---|---|
00000 | No Comparison | No Comparison |
00001 | Data Byte 0[7] | EID[0] |
00010 | Data byte 0[7:6] | EID[0:1] |
00011 | Data byte 0[7:5] | EID[0:2] |
00100 | Data byte 0[7:4] | EID[0:3] |
00101 | Data byte 0[7:3] | EID[0:4] |
00110 | Data byte 0[7:2] | EID[0:5] |
00111 | Data byte 0[7:1] | EID[0:6] |
01000 | Data byte 0[7:0] | EID[0:7] |
01001 | Data byte 0[7:0] and Data Byte 1[7] | EID[0:8] |
01010 | Data byte 0[7:0] and Data Byte 1[7:6] | EID[0:9] |
01011 | Data byte 0[7:0] and Data Byte 1[7:5] | EID[0:10] |
01100 | Data byte 0[7:0] and Data Byte 1[7:4] | EID[0:11] |
01101 | Data byte 0[7:0] and Data Byte 1[7:3] | EID[0:12] |
01110 | Data byte 0[7:0] and Data Byte 1[7:2] | EID[0:13] |
01111 | Data byte 0[7:0] and Data Byte 1[7:1] | EID[0:14] |
10000 | Data byte 0[7:0] and Data Byte 1[7:0] | EID[0:15] |
10001 | Byte 0[7:0] and Byte 1[7:0] and Byte 2[7] | EID[0:16] |
10010 to 11111 | Byte 0[7:0] and Byte 1[7:0] and Byte 2[7:6] | EID[0:17] |
Figure 38-16 illustrates how the first 18 data bits of the received message data
payload are compared with the corresponding EIDx bits of the message acceptance filter
(EID[17:0] bits in the C1FLTOBJxH/L registers). The IDE bit of the received message must
be ‘0’.