40.7.12 ADRPT
| Name: | ADRPT | 
| Address: | 0x3E7 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RPT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – RPT[7:0] ADC Repeat Threshold
Determines the number of times the ADC is triggered for a threshold check. When CNT reaches this value, the error threshold is checked. Used when the computation mode is Low-Pass Filter, Burst Average, or Average. See the Computation Operation section for more details.