40.7.3 ADCON2
Note: 
            
- To correctly calculate an average, the number of samples (set in ADRPT) must be 2CRS.
- CRS = ‘b111and‘b000are reserved.
- This bit is cleared by hardware when the accumulator operation is complete; depending on oscillator selections, the delay may be many instructions.
- See the Computation Operation section for full mode descriptions.
| Name: | ADCON2 | 
| Address: | 0x3F5 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSIS | CRS[2:0] | ACLR | MD[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W/HC | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – PSIS ADC Previous Sample Input Select
| Value | Description | 
|---|---|
| 1 | ADFLTR is transferred to ADPREV at start-of-conversion | 
| 0 | ADRES is transferred to ADPREV at start-of-conversion | 
Bits 6:4 – CRS[2:0] ADC Accumulated Calculation Right Shift Select
Bit 3 – ACLR A/D Accumulator Clear Command(3)
| Value | Description | 
|---|---|
| 1 | The ADACC and ADCNT registers and the AOV bit are cleared | 
| 0 | Clearing action is complete (or not started) | 
Bits 2:0 – MD[2:0] ADC Operating Mode Selection(4)
| Value | Description | 
|---|---|
| 111-101 | Reserved | 
| 100 | Low-Pass Filter mode | 
| 011 | Burst Average mode | 
| 010 | Average mode | 
| 001 | Accumulate mode | 
| 000 | Basic (Legacy) mode |