40.5.8.2 Double Sample Conversion
Double sampling is enabled by setting the DSEN bit.
When this bit is set, two conversions are required before the module calculates the
threshold error. Each conversion must be triggered separately when CONT = 0 but will repeat automatically form a
single trigger when CONT = 1. The first conversion will set the MATH bit and
update ADACC
but will not calculate ADERR or trigger ADTIF. When
the second conversion completes, the first value is transferred to ADPREV (depending on the
setting of PSIS) and the value of the
second conversion is placed into ADRES. Only upon the
completion of the second conversion is ADERR calculated and ADTIF triggered (depending
on the value of CALC).