40.5.4 Average Mode
In Average mode (MD =
‘b010), the ADACC registers accumulate with each ADC sample, much as in
Accumulate mode, and the ADCNT register increments with each sample. The
ADFLTR register is also updated with the right-shifted value
of the ADACC register. The value of the CRS bits governs the number of right shifts. However, in
Average mode, the threshold comparison is performed upon ADCNT being greater
than or equal to a user-defined ADRPT value. In this mode, when ADRPT = 2^CRS, the final accumulated value will be divided by the
number of samples, allowing for a threshold comparison operation on the
average of all gathered samples.