33.9.4 MDxCARL
| Name: | MDxCARL |
| Address: | 0x6D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CL[3:0] Modulator Carrier Low Input Selection
| CL | Connection |
|---|---|
1111 | Reserved |
1110 | Reserved |
1101 | CLC4_OUT |
1100 | CLC3_OUT |
1011 | CLC2_OUT |
1010 | CLC1_OUT |
1001 | NCO1_OUT |
1000 | PWM3S1P2_OUT |
0111 | PWM2S1P2_OUT |
0110 | PWM1S1P2_OUT |
0101 | CCP1_OUT |
0100 | CLKREF_OUT |
0011 | EXTOSC |
0010 | HFINTOSC |
0001 | FOSC (System Clock) |
0000 | Pin selected by MDCARLPPS |