33.9.5 MDxSRC
| Name: | MDxSRC |
| Address: | 0x6C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – MS[4:0] Modulator Source Selection
| MS | Connection |
|---|---|
10101 - 11111 | Reserved |
10100 | SPI2_SDO |
10011 | SPI1_SDO |
10010 | UART3_TX |
10001 | UART2_TX |
10000 | UART1_TX |
01111 | CLC4_OUT |
01110 | CLC3_OUT |
01101 | CLC2_OUT |
01100 | CLC1_OUT |
01011 | CMP2_OUT |
01010 | CMP1_OUT |
01001 | NCO1_OUT |
01000 | PWM3S1P2_OUT |
00111 | PWM3S1P1_OUT |
00110 | PWM2S1P2_OUT |
00101 | PWM2S1P1_OUT |
00100 | PWM1S1P2_OUT |
00011 | PWM1S1P1_OUT |
00010 | CCP1_OUT |
00001 | MDBIT |
00000 | Pin selected by MDSRCPPS |