4.14 Security
Security peripherals (TDES, AES, SHA, TRNG and Secure Boot) are added in SAM9X60. Respective PIDs are 40, 39, 41 and 38.
An OTP area is available to store user’s certificates, keys and configuration.
A "disable JTAG" OTP bit is added to configuration bits.
An OTP Emulation mode is embedded to ease development. Use OTP with stable software only.
Refer to the SAM9X60 data sheet for more details.