4.11 ADC
10-bit ADC is replaced by 12-bit ADC with more integration features, mainly PWM event and TC output internal triggers and PWM fault input drive. Update software accordingly.
Refer to the SAM9X60 data sheet for more details.
10-bit ADC is replaced by 12-bit ADC with more integration features, mainly PWM event and TC output internal triggers and PWM fault input drive. Update software accordingly.
Refer to the SAM9X60 data sheet for more details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.