10.5.3 NVMLOCK
Name: | NVMLOCK |
Address: | 0x042 |
Nonvolatile Memory Write Restriction Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMLOCK[7:0] | |||||||||
Access | WO | WO | WO | WO | WO | WO | WO | WO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – NVMLOCK[7:0]
0
’.Name: | NVMLOCK |
Address: | 0x042 |
Nonvolatile Memory Write Restriction Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMLOCK[7:0] | |||||||||
Access | WO | WO | WO | WO | WO | WO | WO | WO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
0
’.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.