10.5.7 TABLAT
Name: | TABLAT |
Address: | 0x4F5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TABLAT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Name: | TABLAT |
Address: | 0x4F5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TABLAT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
TBLRD
command or the
data written to the latch by a TBLWT
command.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.