16.13.4 DMAnBUF
Name: | DMAnBUF |
Address: | 0x0E9 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BUF[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – BUF[7:0] DMA Data Buffer
Description |
---|
These bits reflect the content of the internal data buffer the DMA peripheral uses to hold the data being moved from the source to destination. |