16.13.10 DMAnDSZ

DMA Destination Size Register
Note: The individual bytes in this multibyte register can be accessed with the following register names.
  1. DMAnDSZH: Accesses the high byte [15:8].
  2. DMAnDSZL: Access the low byte [7:0].
Name: DMAnDSZ
Address: 0x0EE

Bit 15141312111098 
     DSZ[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 DSZ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – DSZ[11:0] Destination Message Size

The individual bytes in this multibyte register can be accessed with the following register names. DMAnDSZH: Accesses the high byte [15:8]. DMAnDSZL: Access the low byte [7:0].