16.13.14 DMAnAIRQ

DMA Abort Interrupt Request Source Selection Register
Name: DMAnAIRQ
Address: 0x0FE

Bit 76543210 
 AIRQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – AIRQ[7:0] DMA Abort Interrupt Request Source Selection

Refer to the DMA Interrupt Sources table.