30.9.7 PWMxGIR

Name: PWMxGIR
Address: 0x467,0x476,0x485

PWMx Interrupt Register

Bit 76543210 
       S1P2S1P1 
Access R/W/HSR/W/HS 
Reset 00 

Bit 1 – SaP2 Slice “a” Parameter 2 Interrupt Flag

ValueNameDescription
1 Variable Aligned or Compare Compare match between P2 and PWM counter has occurred
1 Center-Aligned PWMx_SaP2_out has changed
1 Right Aligned Left edge of PWMx_SaP2_out pulse has occurred
1 Left Aligned Right edge of PWMx_SaP2_out pulse has occurred
0 All Interrupt event has not occurred

Bit 0 – SaP1 Slice “a” Parameter 1 Interrupt Flag

ValueNameDescription
1 Variable Aligned or Compare Compare match between P1 and PWM counter has occurred
1 Center-Aligned PWMx_SaP1_out has changed
1 Right Aligned Left edge of PWMx_SaP1_out pulse has occurred
1 Left Aligned Right edge of PWMx_SaP1_out pulse has occurred
0 All Interrupt event has not occurred