30.9.14 PWMEN

Name: PWMEN
Address: 0x49D

Mirror copies of all PWMxEN bits

Bit 76543210 
      MPWM3ENMPWM2ENMPWM1EN 
Access R/WR/WR/W 
Reset 000 

Bits 0, 1, 2 – MPWMxEN Mirror copy of PWMxEN bit

Mirror copies of all PWMxEN bits can be set simultaneously to synchronize the enable event across all PWMs
ValueDescription
1 PWMx is enabled
0 PWMx is not enabled