30.9.8 PWMxGIE

Name: PWMxGIE
Address: 0x468,0x477,0x486

PWMx Interrupt Enable Register

Bit 76543210 
       S1P2S1P1 
Access R/WR/W 
Reset 00 

Bit 1 – SaP2 Slice “a” Parameter 2 Interrupt Enable

ValueDescription
1 Slice “a” Parameter 2 match interrupt is enabled
0 Slice “a” Parameter 2 match interrupt is not enabled

Bit 0 – SaP1 Slice “a” Parameter 1 Interrupt Enable

ValueDescription
1 Slice “a” Parameter 1 match interrupt is enabled
0 Slice “a” Parameter 1 match interrupt is not enabled