30.9.13 PWMLOAD
Name: | PWMLOAD |
Address: | 0x49C |
Mirror copies of all PWMxLD bits
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MPWM3LD | MPWM2LD | MPWM1LD | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 0, 1, 2 – MPWMxLD Mirror copy of PWMxLD bit
Value | Description |
---|---|
1 |
PWMx parameter and period values will be transferred to their buffer registers at the next period Reset event |
0 |
There are no PWMx period and parameter value transfers pending |