6.2.4 IDLEMode -> RXMode
Note:
- * Type means: A = 100% tested at voltage and temperature limits, B = 100 % correlation tested, C = Characterized on samples, D = Design parameter
- The current service/channel configuration is empty after start-up from OFFMode.