23.11 Examples of Baud Rate Setting

For standard crystal and resonator frequencies, the most commonly used baud rates for asynchronous operation can be generated by using the UBRRn settings as listed in the table below.

UBRRn values which yield an actual baud rate differing less than 0.5% from the target baud rate, are bold in the table. Higher error ratings are acceptable, but the Receiver will have less noise resistance when the error ratings are high, especially for large serial frames (see also section Asynchronous Operational Range). The error values are calculated using the following equation:

Error[%] = (BaudRateClosest⁢ MatchBaudRate−1)2⁢   100%
Table 23-6. Examples of UBRRn Settings for Commonly Used Oscillator Frequencies
Baud Rate [bps]fosc = 1.0000MHzfosc = 1.8432MHzfosc = 2.0000MHz
U2X = 0U2X = 1U2X = 0U2X = 1U2X = 0U2X = 1
UBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnError
2400250.2%510.2%470.0%950.0%510.2%1030.2%
4800120.2%250.2%230.0%470.0%250.2%510.2%
96006-7.0%120.2%110.0%230.0%120.2%250.2%
14.4k38.5%8-3.5%70.0%150.0%8-3.5%162.1%
19.2k28.5%6-7.0%50.0%110.0%6-7.0%120.2%
28.8k18.5%38.5%30.0%70.0%38.5%8-3.5%
38.4k1-18.6%28.5%20.0%50.0%28.5%6-7.0%
57.6k08.5%18.5%10.0%30.0%18.5%38.5%
76.8k––1-18.6%1-25.0%20.0%1-18.6%28.5%
115.2k––08.5%00.0%10.0%08.5%18.5%
230.4k––––––00.0%––––
250k––––––––––00.0%
Max.(1)62.5kbps125kbps115.2kbps230.4kbps125kbps250kbps

Note: 1. UBRRn = 0, Error = 0.0%

Table 23-7. Examples of UBRRn Settings for Commonly Used Oscillator Frequencies
Baud Rate [bps]fosc = 3.6864MHzfosc = 4.0000MHzfosc = 7.3728MHz
U2X = 0U2X = 1U2X = 0U2X = 1U2X = 0U2X = 1
UBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnError
2400950.0%1910.0%1030.2%2070.2%1910.0%3830.0%
4800470.0%950.0%510.2%1030.2%950.0%1910.0%
9600230.0%470.0%250.2%510.2%470.0%950.0%
14.4k150.0%310.0%162.1%34-0.8%310.0%630.0%
19.2k110.0%230.0%120.2%250.2%230.0%470.0%
28.8k70.0%150.0%8-3.5%162.1%150.0%310.0%
38.4k50.0%110.0%6-7.0%120.2%110.0%230.0%
57.6k30.0%70.0%38.5%8-3.5%70.0%150.0%
76.8k20.0%50.0%28.5%6-7.0%50.0%110.0%
115.2k10.0%30.0%18.5%38.5%30.0%70.0%
230.4k00.0%10.0%08.5%18.5%10.0%30.0%
250k0-7.8%1-7.8%00.0%10.0%1-7.8%3-7.8%
0.5M––0-7.8%––00.0%0-7.8%1-7.8%
1M––––––––––0-7.8%
Max.(1)230.4kbps460.8kbps250kbps0.5Mbps460.8kbps921.6kbps
(1) UBRRn = 0, Error = 0.0%
Table 23-8. Examples of UBRRn Settings for Commonly Used Oscillator Frequencies
Baud Rate [bps]fosc = 8.0000MHzfosc = 11.0592MHzfosc = 14.7456MHz
U2X = 0U2X = 1U2X = 0U2X = 1U2X = 0U2X = 1
UBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnError
24002070.2%416-0.1%2870.0%5750.0%3830.0%7670.0%
48001030.2%2070.2%1430.0%2870.0%1910.0%3830.0%
9600510.2%1030.2%710.0%1430.0%950.0%1910.0%
14.4k34-0.8%680.6%470.0%950.0%630.0%1270.0%
19.2k250.2%510.2%350.0%710.0%470.0%950.0%
28.8k162.1%34-0.8%230.0%470.0%310.0%630.0%
38.4k120.2%250.2%170.0%350.0%230.0%470.0%
57.6k8-3.5%162.1%110.0%230.0%150.0%310.0%
76.8k6-7.0%120.2%80.0%170.0%110.0%230.0%
115.2k38.5%8-3.5%50.0%110.0%70.0%150.0%
230.4k18.5%38.5%20.0%50.0%30.0%70.0%
250k10.0%30.0%2-7.8%5-7.8%3-7.8%65.3%
0.5M00.0%10.0%––2-7.8%1-7.8%3-7.8%
1M––00.0%––––0-7.8%1-7.8%
Max.(1)0.5Mbps1Mbps691.2kbps1.3824Mbps921.6kbps1.8432Mbps
(1) UBRRn = 0, Error = 0.0%
Table 23-9. Examples of UBRRn Settings for Commonly Used Oscillator Frequencies
Baud Rate [bps]fosc = 16.0000MHzfosc = 18.4320MHzfosc = 20.0000MHz
U2X = 0U2X = 1U2X = 0U2X = 1U2X = 0U2X = 1
UBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnErrorUBRRnError
2400416-0.1%8320.0%4790.0%9590.0%5200.0%10410.0%
48002070.2%416-0.1%2390.0%4790.0%2590.2%5200.0%
96001030.2%2070.2%1190.0%2390.0%1290.2%2590.2%
14.4k680.6%138-0.1%790.0%1590.0%86-0.2%173-0.2%
19.2k510.2%1030.2%590.0%1190.0%640.2%1290.2%
28.8k34-0.8%680.6%390.0%790.0%420.9%86-0.2%
38.4k250.2%510.2%290.0%590.0%32-1.4%640.2%
57.6k162.1%34-0.8%190.0%390.0%21-1.4%420.9%
76.8k120.2%250.2%140.0%290.0%151.7%32-1.4%
115.2k8-3.5%162.1%90.0%190.0%10-1.4%21-1.4%
230.4k38.5%8-3.5%40.0%90.0%48.5%10-1.4%
250k30.0%70.0%4-7.8%82.4%40.0%90.0%
0.5M10.0%30.0%––4-7.8%––40.0%
1M00.0%10.0%––––––––
Max.(1)1Mbps2Mbps1.152Mbps2.304Mbps1.25Mbps2.5Mbps
(1) UBRRn = 0, Error = 0.0%