18.2.1 Definitions
Many register and bit references in this
section are written in general form:
- n=1,3,4 represents the Timer/Counter number
- x=A,B represents the Output Compare Unit A or B
The following definitions are used extensively throughout the section:
| BOTTOM | The counter reaches the BOTTOM when it becomes zero (0x0 for 8-bit counters, or 0x00 for 16-bit counters). |
| MAX | The counter reaches its MAXimum when it becomes 0xF (decimal 15, for 8-bit counters) or 0xFF (decimal 255, for 16-bit counters). |
| TOP | The counter reaches the TOP when it becomes equal to the highest value in the count sequence. The TOP value can be assigned to be the fixed value MAX or the value stored in the OCRnA Register. The assignment is dependent on the mode of operation. |