25.9.4 TWI Data Register n
| Name: | TWDR |
| Offset: | 0xBB + n*0x20 [n=0..1] |
| Reset: | 0x01 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TWD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
Bits 7:0 – TWD[7:0] TWI Data
These eight bits constitute the next data byte to be transmitted, or the latest data byte received on the 2-wire Serial Bus.