9.6.3 EEPROM Data Register
When addressing I/O Registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.
| Name: | EEDR |
| Offset: | 0x40 |
| Reset: | 0x00 |
| Property: | When addressing as I/O Register: address offset is 0x20 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EEDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – EEDR[7:0] EEPROM Data
For the EEPROM write operation, the EEDR Register contains the data to be written to the EEPROM in the address given by the EEAR Register. For the EEPROM read operation, the EEDR contains the data read out from the EEPROM at the address given by EEAR.