15.1.2.3 External Interrupt Flag
Register
When addressing I/O Registers as data space using LD
and ST instructions, the provided offset must be used. When using the I/O specific
commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset
within 0x00 - 0x3F.
| Name: | EIFR |
| Offset: | 0x3C |
| Reset: | 0x00 |
| Property: | When addressing as I/O Register:
address offset is 0x1C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | INTF2 | INTF1 | INTF0 | |
| Access | | | | | | R/W | R/W | R/W | |
| Reset | | | | | | 0 | 0 | 0 | |
Bit 2 – INTF2 External Interrupt Flag 2
When an edge or logic change on the INT2 pin triggers an interrupt
request, INTF2 will be set. If the I-bit in SREG and the INT2 bit in EIMSK are set,
the MCU will jump to the corresponding Interrupt Vector. The flag is cleared when
the interrupt routine is executed. Alternatively, the flag can be cleared by writing
'1' to it. This flag is always cleared when INT2 is configured as a level
interrupt.
Bit 1 – INTF1 External Interrupt
Flag 1
When an edge or
logic change on the INT1 pin triggers an interrupt request, INTF1 will be set. If
the I-bit in SREG and the INT1 bit in EIMSK are set, the MCU will jump to the
corresponding Interrupt Vector. The flag is cleared when the interrupt routine is
executed. Alternatively, the flag can be cleared by writing '1' to it. This flag is
always cleared when INT1 is configured as a level interrupt.
Bit 0 – INTF0 External Interrupt
Flag 0
When an edge or
logic change on the INT0 pin triggers an interrupt request, INTF0 will be set. If
the I-bit in SREG and the INT0 bit in EIMSK are set, the MCU will jump to the
corresponding Interrupt Vector. The flag is cleared when the interrupt routine is
executed. Alternatively, the flag can be cleared by writing '1' to it. This flag is
always cleared when INT0 is configured as a level interrupt.