14.3.37 ADC Early Interrupt Status Register High

Name: ADEISTATH
Offset: 0xBFA

Legend: HS = Hardware Settable bit; R = Readable bit

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   EISTAT[21:16] 
Access HS/RHS/RHS/RHS/RHS/RHS/R 
Reset 000000 

Bits 5:0 – EISTAT[21:16] Early Interrupt Status for Corresponding Analog Input bits

ValueDescription
1

Early interrupt was generated.

0

Early interrupt was not generated since the last ADCBUFx read.