14.3.36 ADC Early Interrupt Status Register Low

Name: ADEISTATL
Offset: 0xBF8

Legend: HS = Hardware Settable bit; R = Readable bit

Bit 15141312111098 
 EISTAT[15:8] 
Access HS/RHS/RHS/RHS/RHS/RHS/RHS/RHS/R 
Reset 00000000 
Bit 76543210 
 EISTAT[7:0] 
Access HS/RHS/RHS/RHS/RHS/RHS/RHS/RHS/R 
Reset 00000000 

Bits 15:0 – EISTAT[15:0] Early Interrupt Status for Corresponding Analog Input bits

ValueDescription
1

Early interrupt was generated.

0

Early interrupt was not generated since the last ADCBUFx read.