14.3.40 ADC Buffer x Register
Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to Table for ADC channel availability on package variants.

Name: ADCBUFx
Offset: 0xC0C, 0xC0E, 0xC10, 0xC12, 0xC14, 0xC16, 0xC18, 0xC1A, 0xC1C, 0xC1E, 0xC20, 0xC22, 0xC24, 0xC26, 0xC28, 0xC2A, 0xC2C, 0xC2E, 0xC30, 0xC32, 0xC34, 0xC36

Bit 15141312111098 
 ADCBUFx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADCBUFx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – ADCBUFx[15:0] Buffer Data bits