Bits 13:8 – RPV3[5:0]
Peripheral Output Function is Assigned to RPV3 Output Pin bits(1)
Bits 5:0 – RPV2[5:0]
Peripheral Output Function is Assigned to RPV2 Output Pin bits(1)
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.