Bits 15:8 – REFOIR[7:0] Assign Reference Clock Input (REFOI) to the Corresponding RPn Pin bits
Bits 7:0 – SS1R[7:0]
Assign SPI1 Client Select (SS1) to the Corresponding RPn Pin
bits
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.