Bits 15:8 – PCI17R[7:0] Assign PWM Input 17 (PCI17) to the Corresponding RPn Pin bits
Bits 7:0 – OCFCR[7:0] Assign SCCP Fault C (OCFC) Input to the Corresponding RPn Pin
bits
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.