A capture event can be manually
initiated in software by writing a ‘1’ to PGxCAP[0]. The CAP bit
(PGxSTAT[5]) will indicate when a new capture value is available. A read of PGxCAP
will automatically clear the CAP bit and allow a new capture event to occur. The
PGxCAP[1:0] bits will always read as ‘0’.
Name:
PGxCAP
Offset:
0x35E, 0x394, 0x3CA,
0x400
Legend: R =
Readable; S = Settable; HC = Hardware Clearable
Bit
15
14
13
12
11
10
9
8
PGxCAP[15:8]
Access
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PGxCAP[7:0]
Access
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – PGxCAP[15:0]
PGx Time Base Capture bits(1)
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.