12.6.12 PWM Generator x Control Register Low

Note:
  1. The PWM Generator time base operates from the frequency scaling circuit clock, effectively scaling the duty cycle and period of the PWM Generator output.
Name: PGxCONL
Offset: 0x32A, 0x360, 0x396, 0x3CC

Bit 15141312111098 
 ON    TRGCNT[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
    CLKSEL[1:0]MODSEL[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – ON Enable bit

ValueDescription
1

PWM Generator is enabled.

0

PWM Generator is not enabled.

Bits 10:8 – TRGCNT[2:0] Trigger Count Select bits

ValueDescription
111

PWM Generator produces eight PWM cycles after being triggered.

110

PWM Generator produces seven PWM cycles after being triggered.

101

PWM Generator produces six PWM cycles after being triggered.

100

PWM Generator produces five PWM cycles after being triggered.

011

PWM Generator produces four PWM cycles after being triggered.

010

PWM Generator produces three PWM cycles after being triggered.

001

PWM Generator produces two PWM cycles after being triggered.

000

PWM Generator produces one PWM cycle after being triggered.

Bits 4:3 – CLKSEL[1:0] Clock Selection bits

ValueDescription
11

PWM Generator uses the Master clock scaled by frequency scaling circuit(1).

10

PWM Generator uses the Master clock divided by clock divider circuit(1).

01

PWM Generator uses the Master clock selected by the MCLKSEL[1:0] (PCLKCON[1:0]) control bits.

00

No clock selected, PWM Generator is in the lowest power state (default).

Bits 2:0 – MODSEL[2:0] Mode Selection bits

ValueDescription
111

Dual Edge Center-Aligned PWM mode (interrupt/register update twice per cycle)

110

Dual Edge Center-Aligned PWM mode (interrupt/register update once per cycle)

101

Double-Update Center-Aligned PWM mode

100

Center-Aligned PWM mode

011

Reserved

010

Independent Edge PWM mode, dual output

001

Variable Phase PWM mode

000

Independent Edge PWM mode