Period values less than ‘0x0010’ should not be selected.
Name:
PGxPER
Offset:
0x352, 0x388, 0x3BE,
0x3F4
Bit
15
14
13
12
11
10
9
8
PGxPER[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PGxPER[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – PGxPER[15:0]
PWM Generator x Period Register bits(1)
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.